??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BCS S44KK01-GPCFAG-EP02
HELP_VARIABLE
Company
Balluff
Description
BCS
Bill of material
BALLUFF BCS S44KK01-GPCFAG-EP02
VERF
Availability
Available
BC
Order code
BCS010L
TC
Product identifier
BCS S44KK01-GPCFAG-EP02
PX
Product view
49384_03
ICON
RH
with/without Frame-Holder
WEBINC
Product family
Level sensor with contact
W
Weight
0.084 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = Ø 12 x 62.5 mm, Series = S44, Thread (A) = M12x1, Installation = non-flush, Connection = Cable, 2.00 m, PUR, Switching output = PNP/NPN NO/NC codable, Switching frequency = 5 Hz, Sensitivity = media-dependent, adjustable, Function = Smart Level 15, Additional features = Electrically conductive media, Foam and residue compensation, Housing material = PEEK, Material sensing surface = PEEK, Ambient temperature = -5...105 °C, UL approval valid up to 85 °C, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE, cULus, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.